Skip to main content

Please Select Your Country/Language Preferences

Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications

Static Load Safety Factor 3:1
Finish Electrogalvanized
Material Steel
Data Copied
Metric   |   Imperial
Pull-Out Strength
Part Number Channel Type Channel Thickness
12 GA 14 GA
NUT0025xx A, C 450 lb 450 lb
D, E 450 lb -
NUT0037xx A, C 1,100 lb 1,000 lb
D, E 1,100 lb -
NUT0050xx A 2,000 lb 1,400 lb
D, E 1,500 lb -
NUT0062xx A 2,000 lb 1,400 lb
D, E 1,500 lb -
NUT0075xx A 2,000 lb 1,400 lb
D, E 1,500 lb -

Diagrams

Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy