Strut Nut with Spring, Channel Type A


Strut Nut with Spring, Channel Type A
Details
Application images
Resources
Features
- Used to create metal frames with nVent CADDY Eristrut channels
- Spring allows for easy installation
Specifications
Static Load Safety Factor | 3:1 |
Finish | Electrogalvanized |
Material | Steel |
Pull-Out Strength | ||
Part Number | Channel Thickness | |
12 GA | 14 GA | |
SPRA0025EG | 450 lb | 450 lb |
SPRA0037EG | 1,100 lb | 1,000 lb |
SPRA0050EG | 2,000 lb | 1,400 lb |
SPRA0062EG | 2,000 lb | 1,400 lb |
Catalog
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.