Strut Channel Type A, Solid
Strut Channel Type A, Solid
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Cold formed channel, solid
- Strut channels for heavy applications
- For individual fastening or for efficiently constructing pipe or tube routes
Specifications
Strut Type | A (1 5/8" x 1 5/8") |
Strut Type | A (41 x 41 mm) |
Finish | Pregalvanized |
Material | Steel |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.