Strut Cantilever Arm Type A, Slotted


Strut Cantilever Arm Type A, Slotted
Details
Application images
Resources
CAD
Features
- Slotted channel
- Welded on flat mounting plate
Specifications
Strut Type | A (1 5/8" x 1 5/8") |
Strut Type | A (41 x 41 mm) |
Finish | Electrogalvanized |
Material | Steel |
E | 0.236" |
A | 7/8" |
B | 1 5/8" |
C | 1 5/8" |
D | 2" |
E | 6 mm |
Y | 9/16" x 1 1/16" |
Y | 14 x 27 mm |
A | 22 mm |
B | 41 mm |
C | 41 mm |
D | 50 mm |
Catalog
Certifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.