Snap to Stud Telescoping Screw Gun Box Bracket
Snap to Stud Telescoping Screw Gun Box Bracket
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
3D models
Related Products
Features
- Snap to stud function makes installation fast and easy, saving time and increasing productivity
- Self-leveling feature ensures the bracket is always square to the stud, for a consistent and professional installation
- "Pre-configured for 2-1/8"" deep boxes and only a simple adjustment needed for 1-1/2"" deep boxes"
- Can mount multiple boxes
- Requires only two screws to install
Specifications
Brochure
Installation Manual / Instruction Sheet
Certifications
UL QCRV.E165702
English
ANSI/UL 514A
UL QCRV.E165702
ANSI/UL 514A
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.