nVent CADDY Telescoping Rigid Box Support Bracket Between Stud Assembly
nVent CADDY Telescoping Rigid Box Support Bracket Between Stud Assembly
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
3D models
Features
- "Accommodates up to 6-gang box in 16"" stud spacing or up to 10-gang in 24"" stud spacing"
- Open design allows a variety of positions for box location
- Easy to adjust after the electrical box is installed
Specifications
Knockout Sizes, Box 2 | (12) 1/2", 3/4 |
Knockout Sizes, Box 1 | (4) 1/2", 3/4";(8) 1/2 |
Finish | Pregalvanized |
Material | Steel |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.