nVent CADDY Pyramid rooftop supports are a surface mounted solution for supporting electrical and mechanical applications on a variety of roof surfaces. They offer superior load capacity and dramatically reduce installation time by replacing slow, heavy and labor-intensive methods for support of pipe, conduit, duct, cable tray and equipment. Unlike wood blocks, nVent CADDY Pyramid supports are specifically designed for rooftop applications, incorporating unique materials and finishes that protect roof membranes and provide superior corrosion protection.
Subcategories
Products | 39 results (126 items)
nVent CADDY Pyramid Crossover Platform
Provides four height adjustable legs and the ability to interlock sections for customizability.
nVent CADDY Pyramid 50 Foam-Based Support
The original nVent CADDY Pyramid design provides lightweight support with roof-friendly materials.
nVent CADDY Pyramid Equipment Support Square Tube
Individual 1.58" (40 mm) square tube to give you the flexibility to customize your equipment support solution.
nVent CADDY Pyramid Equipment Support Crossbar
Individual 48" (1219 mm) crossbar with clamps to give you the flexibility to customize your equipment support solution.
nVent CADDY Pyramid Equipment Support Height Extension
Height extension used to lift the frame up to 31 1/2" (800 mm) off the roof surface.
nVent CADDY Pyramid Universal Support
Provides a fixed-height mounting platform 4" (102 mm) off the roof surface with 5.5", 10" or 16" (140 mm, 254 mm, or 406 mm) lengths with captive stainless steel nuts to accommodate custom applications.
nVent CADDY Pyramid Equipment Support Post Base
Individual post base with height adjustable leg 12" to 18" (305 to 457 mm) gives you the flexibility to create your own equipment support with strut.
nVent CADDY Pyramid Equipment Support Clamp
Clamp to secure heavy-duty mechanical equipment when creating a custom frame out of strut.
nVent CADDY Pyramid 25 Pipe and Conduit Support, Plastic
Lightweight rooftop support requiring no tools or fittings making installations quick and easy.