nVent CADDY Pyramid rooftop supports are a surface mounted solution for supporting electrical and mechanical applications on a variety of roof surfaces. They offer superior load capacity and dramatically reduce installation time by replacing slow, heavy and labor-intensive methods for support of pipe, conduit, duct, cable tray and equipment. Unlike wood blocks, nVent CADDY Pyramid supports are specifically designed for rooftop applications, incorporating unique materials and finishes that protect roof membranes and provide superior corrosion protection.
Subcategories
Products | 39 results (126 items)
nVent CADDY Pyramid Crossover Support Tower
Supports for walkway systems ranging in height from 20" to 60".
nVent CADDY Pyramid Tool-Free Cable Tray Support Kit
Provides a fixed height support 4" (102 mm) off the roof surface for cable tray. Kits come in 5.5", 10" or 16" (140 mm, 254 mm, or 406 mm) lengths with securing pins included.
nVent CADDY Pyramid Crossover Bridge
Bridge span with handrails connects easily in series and to nVent CADDY Pyramid Crossover Ladders to provide an effective walkway.
nVent CADDY Pyramid ST Bridge Assembly
Provides a fixed-height mounting platform 5.6" (142 mm) off the roof surface with 24" to 60" (610 mm to 1524 mm) of usable strut length.
nVent CADDY Pyramid Equipment Support Kit, 6 Post Base
Includes all post bases, hardware and framing needed for an out of the box solution to construct a 78.8" (2 m) equipment support.
nVent CADDY Pyramid Tool-Free Cable Tray Pin
Allows for perforated cable tray to be secured on top of nVent CADDY Pyramid Tool-Free series bases.
nVent CADDY Pyramid Equipment Support Frame Extension Kit
Add to any 39.4" (1 m) or 78.8" (2 m) equipment support kit to extend the size of the frame in 39.4" (1 m) increments to create custom sizes and configurations.
nVent CADDY Pyramid Crossover Bridge Turn Kit
Provides supports, pathway and handrails to make a 90° turn at heights ranging from 20" to 60".
nVent CADDY Pyramid Crossover Guardrail Kit
Provides extra handrails for creating custom configurations.
nVent CADDY Pyramid Equipment Support Post
Individual height adjustable leg 12" to 18" (305 to 457 mm) to give you the flexibility to customize your equipment support solution.