The nVent CADDY Perfect Trim Adjustable Mud Ring system provides multiple options for configuration and offers a flush installation
to the finished surface in almost any application. Designed to be used as a conventional style adjustable mud ring with the option to
adjust for single and double layer drywall.
In addition, the inner ring can be easily removed from the outer ring to create a second method of positioning allowing the device to be installed with the inner ring after the drywall has been installed. This method allows for a rigid cover plate to be snapped into place protecting the box contents, making drywall cutout step easier and more precise around the outer ring, and reducing drywall rework. Our system reduces total install time, eliminates potential damage to pre-installed devices, and makes drywall installation easier and more reliable.
Products | 4 results (9 items)

nVent CADDY Perfect Trim Adjustable Mud Ring

nVent CADDY Perfect Trim Protector Plate

nVent CADDY Perfect Trim Clip