nVent CADDY Fire Alarm Electrical Box with Multiple Knockouts
nVent CADDY Fire Alarm Electrical Box with Multiple Knockouts
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
3D models
Features
- Prefab tab to prevent disassembly during transport, but allows for sliding on main bracket prior to final securement
- For use with Heavy Duty Telescoping Box Bracket Assembly to install junction boxes, fire alarm devices and strobes between T-grid using box mounting plates
- Snap-on design eliminates the need for attachment screw to T-grid
- Boxes can be easily positioned between T-grid by sliding across TB1624HD
- "Accommodates ceiling tile up to 1-1/4"" thick"
- Clip snaps onto TB1624HD and fastens with one screw
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.