nVent CADDY Heavy Duty Telescoping Bracket Between Stud Assembly
nVent CADDY Heavy Duty Telescoping Bracket Between Stud Assembly
The nVent CADDY Heavy Duty Telescoping Bracket Between Stud Assembly line increases overall productivity, savings, and job site safety. For ultimate flexibility, the assemblies are configured with the most common box and mud ring combinations. The line is also offered in both standard and open back boxes as well as in single and double gang fixed or adjustable depth mud rings. When paired with the nVent CADDY Open Back Box, the assembly is ideal for prefab installations where devices, fittings, and cables are installed to quickly and easily complete make-up wiring connections, without the need to drop or work through the mud ring.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
3D models
Features
- Rigid and versatile - add/remove boxes quickly and easily
- Prefab tab to prevent disassembly during transport, but allows for sliding on main bracket prior to final securement
- Bracket will telescope and allow for easy positioning within wall stud
- Box center plates slide to desired position prior to final securement
Specifications
Stud Spacing | 14 1/2" - 25" |
Stud Spacing | 368.3 – 635 mm |
Finish | Pregalvanized |
Material | Steel |
Certifications
UL QQYZ.E315925
UL 1007
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.