nVent CADDY Flat Rigid Box Bracket Floor Stand Assembly With First Means
nVent CADDY Flat Rigid Box Bracket Floor Stand Assembly With First Means
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
3D models
Features
- Stamped with A- and B-side markings that allow mounting for all box types and configurations – no need for removal of screws – simply flip and it’s ready to use
- Bracket is completely flat, no offset
- "Floor stand positions boxes 18 1/2"" from the floor for consistent placement"
Specifications
Finish | Pregalvanized |
Material | Steel |
Part Number | Cable Type | Cable Size | Cables Per Fastener | First Means of Support |
F3AFSC1 | Metal Clad (MC) | 14-2, 12-2, 10-2, 14-3, 12-3, 10-3, 14-4, 12-4 and 10-4 with ground | Max 4 | Yes |
F3BFSC1 |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.