Subcategories
Products | 808 results (3159 items)
Flat Head Carriage Bolt
Low profile harware to facilitate installations where tool access is a challenge.
nVent CADDY Cat HP J-Hook Bracket with Shot-Fire Bracket
Ideal combination of innovative CADDY fasteners for concrete/metal deck shot fire applications with the high performance CAT HP series J-Hooks in a factory assembly. Ready to go out of the box.
Telescoping Strut Replacement
Length djustable trapeze profile fits all standard attachments and hardware.
nVent CADDY Rod Lock Metal Decking Preset Anchor
Innovative preset anchors for metal decking, designed to simplify installation of threaded rod assemblies thanks to the nVent CADDY Rod Lock push-to-install technology. Ideal for prefabrication.
nVent CADDY Rod Lock Nut
Innovative hex nut designed to simplify installation onto threaded rods thanks to its patented nVent CADDY Rod Lock push-to-install technology. Ideal for prefabrication.
nVent CADDY Pyramid Crossover Ladder, 50°
Ladders at a 50° angle ranging from two steps with a height of 20" to six steps with a height of 60".
nVent CADDY Speed Link SLS with Decking Hook
Versatile overhead support solution that is easy to adjust and installs quickly to various metal deck structures. Ideal for trapeze applications.
nVent CADDY Pyramid Tool-Free Pipe Support Kit
Provides a fixed height support 4" (102 mm) off the roof surface for outside pipe diameters between 0.50" - 2.38" (12.7 - 60.3 mm). Kits come in 5.5", 10" or 16" (140 mm, 254 mm, or 406 mm) lengths.
Adapter Plate
Adapter plate supports 4-11/16" box to nVent CADDY All-in-One Between-Stud Bracket. Allows 4" mud ring to be attached to a 4-11/16" box.
nVent CADDY Heavy Duty Box Support Bracket Between Stud Assembly
RBS bracket assemblies include pre-assembled single or multiple electrical boxes, with/without mud rings. The RBS16HD bracket for 16" stud widths holds up to three box assemblies. The RBS24HD bracket for 24" stud widths holds up to four assemblies.