Subcategories
Products | 810 results (3195 items)
Snap Close Conduit/Pipe Clamp with Shot-Fire Bracket
Easy to use, snap to close conduit and pipe support combined with a shot fired fastener. The shot fire pin is ICC rated for worry free installation.
nVent CADDY Cat HP J-Hook with Shot-Fire Bracket
Ideal combination of Innovatieve CADDY fasteners for concrete ceiling or deck applications with the high performance CAT HP series J-Hooks in a factory assembly. Ready to go out of the box.
Angle Bracket with Shot-Fire Bracket
Versatile fastener for horizontal and deck shot fire applications to provide an attachment point. Ideally used with wire rope and chain applications.
Strap Hanger with Shot-Fire Bracket
Shot fire structural surface attachment; for use with metal strap and round ventilation.
nVent CADDY Cat HP J-Hook Bracket with Shot-Fire Bracket
Ideal combination of innovative CADDY fasteners for concrete/metal deck shot fire applications with the high performance CAT HP series J-Hooks in a factory assembly. Ready to go out of the box.
nVent CADDY Pyramid ST Fixed Strut Support
Provides a fixed-height mounting platform 4.8" or 6.4" (122 mm or 164 mm) off the roof surface with 6", 10", or 16" (152 mm, 254 mm, or 406 mm) of usable strut length.
nVent CADDY Cat HP J-Hook with C Purlin Clip
Ideal combination of Innovatieve CADDY fasteners for structural steel purlin applications with the high performance CAT HP series J-Hooks in a factory assembly. Ready to go out of the box.
nVent CADDY Rod Lock Metal Decking Preset Anchor
Innovative preset anchors for metal decking, designed to simplify installation of threaded rod assemblies thanks to the nVent CADDY Rod Lock push-to-install technology. Ideal for prefabrication.
nVent CADDY Rod Lock Nut
Innovative hex nut designed to simplify installation onto threaded rods thanks to its patented nVent CADDY Rod Lock push-to-install technology. Ideal for prefabrication.
Telescoping Strut Replacement
Length djustable trapeze profile fits all standard attachments and hardware.