nVent CADDY Cat HP J-Hook Trees are the ideal solution for segregating multiple runs of cable following the same path. They are ready to use right out of the box with a broad range of sizes and attachment methods.
Features
- Provides optimal support for high-performance data cable, up to and including Cat 5e, Cat 6, Cat 6A, Cat 7 and fibre optic
- Ready to use out of the box, saving installation time and labor
- Requires no screws, rivets or special tools for assembly
- Single- or double-sided tree configurations provide multiple J-Hooks with one structural attachment
- Provides superior fill capacity and load rating over most other non-continuous cable support alternatives
- Meets ISO®/IEC 14763-2, ANSI®/TIA 568 and ANSI®/TIA 569
- Complies with EN 50174-2
Filter applied:
Products | 3 results (30 items)

nVent CADDY Cat HP J-Hook Tree, Ceiling Mount
Ideal solution for segregating multiple runs of cable following the same path. They are ready to use right out of the box with a broad range of sizes, configurations, and attachment methods.

nVent CADDY Cat HP J-Hook Tree, Flange Mount
Ideal solution for segregating multiple runs of cable following the same path. They are ready to use right out of the box with a broad range of sizes, configurations, and attachment methods.

nVent CADDY Cat HP J-Hook Tree, Wall Mount
Ideal solution for segregating multiple runs of cable following the same path. They are ready to use right out of the box with a broad range of sizes, configurations, and attachment methods.