MC/AC Cable to Flange Clip, Side Mount
MC/AC Cable to Flange Clip, Side Mount
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
Video
Features
- No tools required for installation
- "Compliant with NEC® Article 300.4(d), allowing cable to be positioned a minimum of 1-1/4"" from face of stud"
- Compliant with CEC Rule 12-618 for support of MC/AC cable
Specifications
Finish | nVent CADDY Armour |
Material | Spring Steel |
Brochure
Installation Manual / Instruction Sheet
Certifications
cUL DWMU7.E165703
CAN/CSA C22.2 No. 18.4-04
UL DWMU.E165703
ANSI/UL 2239
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.