Heavy Duty Rigid Box Support
Heavy Duty Rigid Box Support
The nVent CADDY Heavy Duty Rigid Box Support assists contractors in reinforcing electrical boxes, plaster rings and low-voltage devices. Installers will benefit from increased strength and support for both 4" and 411/16" boxes. The tool-free first means of support garners maximum efficiency when working with flexible or rigid conduit.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
3D models
Features
- Heavy-duty design with increased strength; twice as strong as the first-generation rigid box support
- Accepts vertically- or horizontally-mounted single and double gang adjustable mud rings
Specifications
Finish | Pregalvanized |
Material | Steel |
Installation Manual / Instruction Sheet
Certifications
UL QCRV.E165702
English
ANSI/UL 514A
UL QCRV.E165702
ANSI/UL 514A
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.