WBT Performance Cable Tray, Round 6"X18"X118", Black
Hover to magnify image or click to enlarge
WBT Performance Cable Tray, Round 6"X18"X118", Black
Catalog#: WBT6X18BA
The nVent CADDY WBT Performance Cable Round Wire Tray is a continuous pathway solution to support high-performance cabling systems while providing an ideal foundation for datacom and electrical contractors.
Details
Application images
Resources
Features
- Provides optimal support for high-performance data cable, up to and including Cat 5e, Cat 6, Cat 6A, Cat 7 and fiber optic
- UL Classified as an equipment ground conductor, no field removal of paint required
- T-Weld edge wire for cable and installer protection
- Mill Certificates are available to document recycled content for possible LEED credits/certification
Specifications
PRODUCT ATTRIBUTES
2" DEEP TRAY | |
Tray Size | Splice Qty |
2X4 | 2 |
2X6 | 3 |
2X8 | 3 |
2X12 | 3 |
2X16 | 4 |
2X18 | 4 |
2X20 | 4 |
2X22 | 5 |
2X24 | 5 |
2X26 | 6 |
2X28 | 6 |
2X30 | 6 |
2X32 | 7 |
2X34 | 7 |
2X36 | 8 |
2X38 | 8 |
2X40 | 9 |
These products are also available for Shaped Cable Tray and can be found by including an S to the end of any part number above |
4" DEEP TRAY | |
Tray Size | Splice Qty |
4X4 | 3 |
4X6 | 3 |
4X8 | 3 |
4X12 | 3 |
4X16 | 4 |
4X18 | 4 |
4X20 | 4 |
4X22 | 4 |
4X24 | 5 |
4X28 | 5 |
4X30 | 6 |
4X32 | 6 |
4X34 | 6 |
4X36 | 7 |
These products are also available for Shaped Cable Tray and can be found by including an S to the end of any part number above |
6" DEEP TRAY | |
Tray Size | Splice Qty |
6X8 | 3 |
6X12 | 3 |
6X16 | 3 |
6X18 | 4 |
6X20 | 4 |
6X22 | 4 |
6X24 | 4 |
6X26 | 5 |
6X28 | 5 |
6X30 | 5 |
6X32 | 6 |
6X34 | 6 |
6X36 | 7 |
These products are also available for Shaped Cable Tray and can be found by including an S to the end of any part number above |
Certifications
UL CYNW.E324325
English
NEMA VE 1
UL CYNW.E324325
NEMA VE 1
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.