Snap to Stud Electrical Box Bracket, 2 1/2", 3 5/8", 4", 6" Wall Depth, 4", 4 11/16" Box

Snap to Stud Electrical Box Bracket, 2 1/2", 3 5/8", 4", 6" Wall Depth, 4", 4 11/16" Box
Catalog#: STS2346
Details
Application images
Resources
3D models
Video
Features
- Snap to stud function makes installation fast and easy, saving time and increasing productivity
- Self-leveling feature ensures the electrical box is always square to the stud, for a consistent and professional installation
- Mounts to either side of the stud and can be mounted side by side on the same stud
- Accommodates all stud depths, simplifying purchasing and pre-fab operations
- Works with standard or adjustable single and double gang mud rings
- Rigid design delivers consistency and quality during the trim out phase, helping reduce call backs and costly repairs
- Additional mounting tabs allow the bracket to be secured to the front and inside face of the stud for extra stability
- Unique fold-out tabs eliminate the need to use scrap pieces of floor track to provide rigidity when mounting to the open face of studs
- Specially shaped key holes help keep the box assembled even when the mud ring is removed, providing greater access to the box in the field
Specifications
Data Sheet
Instruction Manual
Certifications
UL QCRV.E165702
ANSI/UL 514A
UL QCRV.E165702
ANSI/UL 514A