Skip to main content

Please Select Your Country/Language Preferences

PH37847.jpg image

Cable/Conduit Clip, 14-2 to 12-3 MC/AC, 0.472" Max

Catalog#: KX
Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications


PRODUCT ATTRIBUTES

Data Copied
Metric   |   Imperial
Conduit Size #10 or #12 Wire #8 or #9 Wire 3/16" or 1/4" Rod 1/8" - 1/4" Flange 5/16" - 3/8" Flange 7/16" - 1/2" Flange
1/2" EMT K8 K8 K8 K8 K12 K12
1/2" Rigid K8 K12 K12 K12 K12 K16
3/4" EMT K12 K12 K12 K12 K16 K16
3/4" Rigid K12 K12 K16 K16 K20 K20
1" EMT - K16 K16 K16 K20 K20
1" Rigid - - - K20 K20 K20
1 1/4" EMT - K20 K20 K20 - -
Cable Size #12 Wire #8, #9, #10 Wire
14-2 (.433" - .475" OD) KX KX
14-3 (.453" - .500" OD) KX KX
12-2 (.467" - .510" OD) KX KX
12-3 (.489" - .535" OD) KX K8

Diagrams

Application images Resources Video
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy