Cable/Conduit Clip, 1/2" EMT, 1/2" Rigid, 12-3 MC/AC, 0.709" Max
Hover to magnify image or click to enlarge
Cable/Conduit Clip, 1/2" EMT, 1/2" Rigid, 12-3 MC/AC, 0.709" Max
Catalog#: K8
Details
Application images
Resources
Video
Features
- Supports conduit to rod, wire or flange
- Can also be used for flexible metallic tubing, armored cable, portable cables, control tubes and communications cable
- Available for EMT, rigid, ENT, IMT, MC/AC and aluminum conduit
- No installation tools required
Specifications
PRODUCT ATTRIBUTES
Conduit Size | #10 or #12 Wire | #8 or #9 Wire | 3/16" or 1/4" Rod | 1/8" - 1/4" Flange | 5/16" - 3/8" Flange | 7/16" - 1/2" Flange |
1/2" EMT | K8 | K8 | K8 | K8 | K12 | K12 |
1/2" Rigid | K8 | K12 | K12 | K12 | K12 | K16 |
3/4" EMT | K12 | K12 | K12 | K12 | K16 | K16 |
3/4" Rigid | K12 | K12 | K16 | K16 | K20 | K20 |
1" EMT | - | K16 | K16 | K16 | K20 | K20 |
1" Rigid | - | - | - | K20 | K20 | K20 |
1 1/4" EMT | - | K20 | K20 | K20 | - | - |
Cable Size | #12 Wire | #8, #9, #10 Wire |
14-2 (.433" - .475" OD) | KX | KX |
14-3 (.453" - .500" OD) | KX | KX |
12-2 (.467" - .510" OD) | KX | KX |
12-3 (.489" - .535" OD) | KX | K8 |
Brochure
Installation Manual / Instruction Sheet
Certifications
cUL DWMU7.E165703
CAN/CSA C22.2 No. 18.4-04
UL DWMU.E165703
ANSI/UL 2239
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.