Cable/Conduit Clip, 1/2", 3/4" EMT, 1/2", 3/4" Rigid, 0.945" Max

Cable/Conduit Clip, 1/2", 3/4" EMT, 1/2", 3/4" Rigid, 0.945" Max
Catalog#: K12
Details
Application images
Resources
3D models
Video
Features
- Supports conduit to rod, wire or flange
- Can also be used for flexible metallic tubing, armored cable, portable cables, control tubes and communications cable
- Available for EMT, rigid, ENT, IMT, MC/AC and aluminum conduit
- No installation tools required
Specifications
Cable Size | #12 Wire | #8, #9, #10 Wire |
14-2 (.433" - .475" OD) | KX | KX |
14-3 (.453" - .500" OD) | KX | KX |
12-2 (.467" - .510" OD) | KX | KX |
12-3 (.489" - .535" OD) | KX | K8 |
Conduit Size | #10 or #12 Wire | #8 or #9 Wire | 3/16" or 1/4" Rod | 1/8" - 1/4" Flange | 5/16" - 3/8" Flange | 7/16" - 1/2" Flange |
1/2" EMT | K8 | K8 | K8 | K8 | K12 | K12 |
1/2" Rigid | K8 | K12 | K12 | K12 | K12 | K16 |
3/4" EMT | K12 | K12 | K12 | K12 | K16 | K16 |
3/4" Rigid | K12 | K12 | K16 | K16 | K20 | K20 |
1" EMT | - | K16 | K16 | K16 | K20 | K20 |
1" Rigid | - | - | - | K20 | K20 | K20 |
1 1/4" EMT | - | K20 | K20 | K20 | - | - |