nVent CADDY Truss-T Bar Joist Hanger, Top Chord, 3/8" Rod

nVent CADDY Truss-T Bar Joist Hanger, Top Chord, 3/8" Rod
Catalog#: CTH037TC
Details
Application images
Resources
Features
- Easily installs on the top chord of engineered open web bar joists from underneath, limiting overhead work
- Innovative attachment effortlessly slides through the middle slot of open web bar joists and quickly locks into place when put under load
- Installation of the complete, self-contained system can be accomplished with one hand and requires no additional special tools
- The unique design of the nVent CADDY Truss-T hanger does not need to be tightened like a traditional beam clamp, providing greater adjustability and speed during system alignment
- Prefabricated single pipe hanger and multi-pipe/tube trapeze assemblies can be prefabricated on the ground or in the shop, and easily hung by the installer
- Concentrically loading the bar joist chord eliminates torsion and/or distortion, adhering to the strict rules established by the Steel Joist Institute (SJI)
- The increased load carrying capacity results in the product being UL listed to support a maximum of 8" Schedule 40 pipe
- Included square washer with integrated threaded nut eliminates the need for loose hardware
Specifications
Brochure
Case Study
Catalog
Instruction Manual
Certifications
cUL VFXT7.EX2452
ULC/ORD-C203
UL VFXT.EX2452
ANSI/UL 203