"Universal Structural Bracket, EG, 13/16"" Hole"
"Universal Structural Bracket, EG, 13/16"" Hole"
Catalog#: CSBU2
Details
Application images
Resources
3D models
Features
- Universal design allows one product to attach directly to concrete, wood, bar joist or I-beam adapters
- Integrated angle gauge easily displays brace member angle of installation
- Snap-off bolt head helps enable easy installation and inspection of seismic sway braces
- "Works with 1"" through 2"" brace pipes to reduce inventory"
- Low profile minimizes prying effect on concrete fasteners
- Meets NFPA® 13 as pre-qualified for seismic applications
- FM® Specification Tested
- FM Approved with 12 gauge or thicker Type A solid strut as brace member
Specifications
PRODUCT ATTRIBUTES
FM Loads | |||||
Part Number | Brace Member | Horizontal Capacity per Installation Angle from Vertical | |||
30°- 44° | 45°- 59° | 60°- 74° | 75°- 90° | ||
CSBU1xx | Schedule 40 Pipe | 1,690 lb | 2,210 lb | 2,660 lb | 3,090 lb |
1" EMT Conduit | 530 lb | 911 lb | 1108 lb | 1223 lb | |
1" Rigid Conduit | 1,690 lb | 2,210 lb | 2,660 lb | 3,090 lb | |
CSBU2xx | Schedule 40 Pipe | 1,480 lb | 2,290 lb | 2,860 lb | 3,090 lb |
1" EMT Conduit | 530 lb | 911 lb | 1108 lb | 1223 lb | |
1" Rigid Conduit | 1,480 lb | 2,290 lb | 2,860 lb | 3,090 lb |
Catalog
Drawing Document
Installation Manual / Instruction Sheet
Certifications
cUL VGMY7.EX3956
English
ULC/ORD-C203A
cUL VGMY7.EX3956
ULC/ORD-C203A
UL VGMY.EX3956
English
UL 203A
UL VGMY.EX3956
UL 203A
FM Tested CSB/CSBS/CSBU
English
ANSI/FM 1950
FM Approved, Seismic
English
FM 1950-2013
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.