Adjustable I-Beam Adapter, EG, 1/4"–3/4" Flange, 4"–8 1/2"
Adjustable I-Beam Adapter, EG, 1/4"–3/4" Flange, 4"–8 1/2"
Catalog#: CSBS3
Details
AT
Application images
Resources
Features
- No loose parts
- No assembly required
- Snap-off bolt head helps enable easy installation and inspection of seismic sway braces
- Meets NFPA®-13 requirements for seismic sway bracing
- FM® Specification Tested
Specifications
PRODUCT ATTRIBUTES
UL Loads | ||||
Part Number | Structure Attachment Fitting | Flange Thickness | Brace Member | Load Rating |
CSBS3 | CSBU1 | 1/4" - 3/8" | 1" - 2" Sch. 40 NPS | 1500 lb |
3/8" - 3/4" | 1700 lb | |||
CSBURC12 | 1/4" - 3/4" | CSB12CBL | 418 lb | |
CSB18CBL | 772 lb | |||
CSB36CBL | 1100 lb | |||
CSBS4 | CSBU1 | 1/4" - 3/8" | 1" - 2" Sch. 40 NPS | 1500 lb |
3/8" - 3/4" | 1700 lb | |||
CSBURC12 | 1/4" - 3/4" | CSB12CBL | 418 lb | |
CSB18CBL | 772 lb | |||
CSB36CBL | 1100 lb | |||
CSBS5 | CSBU1 | 3/4" - 1-1/4" | 1" - 2" Sch. 40 NPS | 1700 lb |
CSBURC12 | 3/4" - 1-1/4" | CSB12CBL | 418 lb | |
CSB18CBL | 772 lb | |||
CSB36CBL | 1100 lb |
Catalog
Drawing Document
Installation Manual / Instruction Sheet
Certifications
cUL VGMY7.EX3956
English
ULC/ORD-C203A
cUL VGMY7.EX3956
ULC/ORD-C203A
UL VGMY.EX3956
English
UL 203A
UL VGMY.EX3956
UL 203A
FM Tested CSB/CSBS/CSBU
English
ANSI/FM 1950
FM Approved, Seismic
English
FM 1950-2013
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.