Skip to main content

Please Select Your Country/Language Preferences

PH20127.jpg image

"Quick Grip Jr. Lateral Sway Brace, 1 1/2"" Pipe"

Catalog#: CSBQIKCL0150EG
Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications


PRODUCT ATTRIBUTES

Data Copied
Metric   |   Imperial
UL Loads (Listed for Restraints)
Part Number Service Pipe Schedule Lateral
1" Brace Pipe 1 1/4" Brace Pipe
CSBQIKCL0100EG Dyna-Flow® N/A N/A
10 655 lb 655 lb
40 655 lb 655 lb
CSBQIKCL0125EG Dyna-Flow® 655 lb 540 lb
10 655 lb 540 lb
40 655 lb 540 lb
CSBQIKCL0150EG Dyna-Flow® 750 lb 655 lb
10 750 lb 655 lb
40 750 lb 655 lb
CSBQIKCL0200EG Dyna-Flow® 750 lb 540 lb
10 750 lb 540 lb
40 750 lb 540 lb
FM Loads
Part Number Service Pipe Schedule Lateral
Horizontal Capacity per Installation Angle from Vertical
30°- 44° 45°- 59° 60°- 74° 75°- 90°
CSBQIKCL0100EG Lightwall 290 lb 410 lb 495 lb 550 lb
10 150 lb 210 lb 280 lb 315 lb
40 475 lb 665 lb 825 lb 925 lb
CSBQIKCL0125EG Lightwall 290 lb 410 lb 495 lb 550 lb
10 150 lb 210 lb 280 lb 315 lb
40 475 lb 665 lb 825 lb 925 lb
CSBQIKCL0150EG Lightwall 290 lb 410 lb 495 lb 550 lb
10 150 lb 210 lb 280 lb 315 lb
40 475 lb 665 lb 825 lb 925 lb
CSBQIKCL0200EG Lightwall 390 lb 550 lb 670 lb 750 lb
10 350 lb 500 lb 620 lb 690 lb
40 490 lb 690 lb 850 lb 950 lb

Diagrams

Application images Resources 3D models
Video
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy