Skip to main content

Please Select Your Country/Language Preferences

PH38646.jpg image

"4"" Single Pipe/Conduit Rigid Universal Sway Brace, electrogalvanized"

Catalog#: CSB0400
Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications


PRODUCT ATTRIBUTES

Data Copied
Metric   |   Imperial
UL Loads
Part Number Lateral Longitudinal
Sch 10/Sch 40 Service Pipe Bull Moose Eddy Flow Service Pipe Wheatland Mega-Flow Service Pipe Youngstown Fire-Flo Service Pipe Sch 10/Sch 40 Service Pipe Bull Moose Eddy Flow Service Pipe Wheatland Mega-Flow Service Pipe Youngstown Fire-Flo Service Pipe
CSB0100xx 1800 lb N/A N/A N/A 1000 lb N/A N/A N/A
CSB0125xx 1800 lb 1800 lb 1800 lb N/A 680 lb 680 lb 680 lb N/A
CSB0150xx 1800 lb 1800 lb 1800 lb 1800 lb 1000 lb 1000 lb 1000 lb 1000 lb
CSB0200xx 1800 lb 1800 lb 1800 lb 1800 lb 1300 lb 1300 lb 1300 lb 1300 lb
CSB0250xx 1800 lb 1800 lb 1800 lb 1800 lb 1300 lb 1300 lb 1300 lb 1300 lb
CSB0300xx 1800 lb 1800 lb 1800 lb 1800 lb 1400 lb 1400 lb 1400 lb 1400 lb
CSB0400xx 1800 lb 1800 lb 1800 lb 1800 lb 1700 lb 1700 lb 1700 lb 1700 lb
CSB0500xx 1800 lb N/A N/A N/A 1700 lb N/A N/A N/A
CSB0600xx 1800 lb N/A 1800 lb N/A 1700 lb N/A 1700 lb N/A
CSB0800xx 1800 lb N/A N/A N/A 1700 lb N/A N/A N/A
CSB1000xx 1900 lb N/A N/A N/A 1900 lb N/A N/A N/A
CSB1200xx N/A N/A N/A N/A N/A N/A N/A N/A
FM Loads
Part Number Horizontal Capacity per Installation Angle from Vertical
Lateral Longitudinal
30° - 44° 45° - 59° 60° - 74° 75° - 90° 30° - 44° 45° - 59° 60° - 74° 75° - 90°
FM Approved Lightwall, Sch 10 and Sch 40 Service Pipes
CSB0100xx 1,490 lb 2,110 lb 2,580 lb 2,900 lb 1,290 lb 1,240 lb 1,260 lb 1,400 lb
CSB0125xx 1,380 lb 1,960 lb 2,400 lb 2,690 lb 1,290 lb 1,240 lb 1,260 lb 1,400 lb
CSB0150xx 1,380 lb 1,960 lb 2,400 lb 2,690 lb 1,200 lb 1,860 lb 2,180 lb 2,250 lb
CSB0200xx 1,380 lb 1,960 lb 2,400 lb 2,690 lb 1,200 lb 1,820 lb 2,180 lb 2,250 lb
CSB0250xx 1,440 lb 2,030 lb 2,490 lb 2,790 lb 1,320 lb 1,820 lb 2,190 lb 2,500 lb
CSB0300xx 1,390 lb 1,970 lb 2,420 lb 2,710 lb 1,300 lb 1,790 lb 2,190 lb 2,500 lb
CSB0400xx 1,390 lb 1,970 lb 2,420 lb 2,710 lb 1,300 lb 1,790 lb 2,190 lb 2,500 lb
CSB0500xx 1,390 lb 1,970 lb 2,420 lb 2,710 lb 1,300 lb 1,790 lb 2,190 lb 2,500 lb
CSB0600xx 1,460 lb 2,060 lb 2,520 lb 2,830 lb 1,410 lb 1,950 lb 2,350 lb 2,680 lb
0.188" Wall and Sch 40 Service Pipes
CSB0800xx 1,330 lb 1,880 lb 2,300 lb 2,580 lb 1,400 lb 1,920 lb 2,350 lb 2,640 lb
CSB1000xx 1,330 lb 1,880 lb 2,300 lb 2,580 lb 1,400 lb 1,920 lb 2,350 lb 2,640 lb
CSB1200xx 1,680 lb 2,370 lb 2,910 lb 3,260 lb 1,600 lb 1,860 lb 2,240 lb 2,590 lb
FM Loads with 12 Gauge or Thicker Type A Strut as Brace Member
Part Number Horizontal Capacity per Installation Angle from Vertical
Lateral Longitudinal
30° - 44° 45° - 59° 60° - 74° 75° - 90° 30° - 44° 45° - 59° 60° - 74° 75° - 90°
FM Approved Lightwall, Sch 10 and Sch 40 Service Pipes
CSB0100xx 1040 lb 1470 lb 1800 lb 2010 lb 660 lb 580 lb 640 lb -
CSB0125xx 1040 lb 1470 lb 1800 lb 2010 lb 660 lb 580 lb 640 lb -
CSB0150xx 1580 lb 2240 lb 2740 lb 3070 lb 1320 lb 1340 lb 1620 lb -
CSB0200xx 1580 lb 2240 lb 2740 lb 3070 lb 890 lb 1220 lb 1830 lb -
CSB0250xx 1620 lb 2300 lb 2820 lb 3160 lb 890 lb 1220 lb 1830 lb -
CSB0300xx 1520 lb 2160 lb 2640 lb 2960 lb 890 lb 1220 lb 1830 lb -
CSB0400xx 1520 lb 2160 lb 2640 lb 2960 lb 1340 lb 1850 lb 2350 lb -
CSB0500xx 1520 lb 2160 lb 2640 lb 2960 lb 1340 lb 1850 lb 2350 lb -
CSB0600xx 1570 lb 2220 lb 2720 lb 3050 lb 1540 lb 1850 lb 2230 lb -
0.188" Wall and Sch 40 Service Pipes
CSB0800xx 1570 lb 2220 lb 2720 lb 3050 lb 1270 lb 1750 lb 2160 lb -
CSB1000xx 1410 lb 2000 lb 2450 lb 2740 lb 1270 lb 1750 lb 2160 lb -
CSB1200xx 1460 lb 2070 lb 2530 lb 2840 lb 1390 lb 1750 lb 2110 lb -

Diagrams

Application images Resources 3D models
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy