Universal Sway Brace, EG, 1 1/2" Pipe

Details
Application images
Resources
3D models
Features
- Use for both lateral and longitudinal sway brace applications
- Unique slotted holes provide for easy slip-on installation eliminating loose hardware
- Snap-off bolt head helps enable easy installation and inspection of seismic sway braces
- Works with 1" through 2" brace pipes to reduce inventory
- Meets NFPA®-13 requirements for seismic sway bracing
- FM® Specification Tested
- Meets CEN/TS 17551:2021 requirements for Seismic Sway Bracing
Specifications
Catalog
Drawing Document
Instruction Manual
Certifications
cUL VGMY7.EX3956
ULC/ORD-C203A
UL VGMY.EX3956
UL 203A
FM Tested CSB/CSBS/CSBU
ANSI/FM 1950
FM Approved, Seismic
FM 1950-2013