Standoff Deck Angle Bracket, 1 1/2"

Details
Application images
Resources
3D models
Features
- Meets the requirements of NEC® Section 300.4(E)
- Supports conduit or pipe 1-1/2" (38 mm) under the roof decking to prevent potential damage from nails or screws