Snap to Stud Cable Support

Details
Application images
Resources
Video
Features
- Snap to stud function makes installation fast and easy, saving time and increasing productivity
- No tools or fasteners needed for installation
- Easy-to-use locking tab
- Cable locating ribs to maintain cable separation
- Flared edges for cable protection
- NEC® 300.4D applicable
Specifications
Cable Type | Cable Size | Cables Per Fastener |
Non-Metallic Sheathed Cable | 14-2, 12-2, 10-2, 14-3, 12-3 and 10-3 w/ground | 6 Max |
8-2 and 6-2 w/ground | 4 Max | |
Metal Clad (MC) | 14-2, 12-2, 10-2, 14-3, 12-3, 10-3, 14-4, 12-4 and 10-4 w/ground | 4 Max |
Armored Cable (AC) | 14-2, 12-2, 10-2, 14-3, 12-3, 10-3, 14-4, 12-4 and 10-4 w/ground | 4 Max |
Flexible Metal Conduit (BX) | 3/8" | 4 Max |
Instruction Manual
Certifications
cUL DWMU7.E165703
CAN/CSA C22.2 No. 18.4-04
UL DWMU.E165703
ANSI/UL 2239