"Conduit Trapeze CCT1, 48 Number of Conduits, 88.8"""
"Conduit Trapeze CCT1, 48 Number of Conduits, 88.8"""
Catalog#: CCT1X90
The nVent CADDY Conduit Trapeze CCT1 range is a fast and cost-effective method to install smaller branch circuits of conduit in overhead trapeze installations. The CCT1 series reduces installation time and material cost by eliminating the need for traditional fasteners, making it an ideal solution for contractors looking to maximize installation efficiency.
Details
Application images
Resources
3D models
Video
Features
- Ideal for smaller branch runs
- Shot fire flange for direct attachment to ceiling/deck
- "Accommodates 3/8"" and 1/4"" threaded rod trapeze drops"
- Up to 25% material savings over traditional methods
- Reduces installation time up to 50%
- Complies with UL® 2239
Specifications
PRODUCT ATTRIBUTES
UL Load Rating | ||||||||
Orientation | Mounting Fastener | Fastener Spacing | ||||||
7.25" | 14.5" | 21.75" | 29" | 36.25" | 43.5" | 50.75" | ||
Horizontal | 3/8" Threaded Rod | 500 lb | 500 lb | 400 lb | 300 lb | 266 lb | 233 lb | 200 lb |
3/16" Shot-Fire Pin | 150 lb | 125 lb | - | - | - | - | - | |
Vertical | 3/8" Fastener | 600 lb | 600 lb | - | - | - | - | - |
Evenly Distributed Load Rating | ||||||||
Horizontal | 3/8" | - | 750 lb | 600 lb | 475 lb | 425 lb | 375 lb | 300 lb |
Installation Manual / Instruction Sheet
Certifications
cUL DWMU7.E165703
CAN/CSA C22.2 No. 18.4-04
UL DWMU.E165703
ANSI/UL 2239
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.