Conduit Trapeze CCT125, 48 Number of Conduits, 98"
Hover to magnify image or click to enlarge
Conduit Trapeze CCT125, 48 Number of Conduits, 98"
Catalog#: CCT125X96
The nVent CADDY Conduit Trapeze CCT125 range is a fast and cost-effective method to install larger branch circuits of conduit in overhead trapeze installations. The CCT125 series reduces installation time and material cost by eliminating the need for traditional fasteners, making it an ideal solution for contractors looking to maximize installation efficiency.
Details
Application images
Resources
CAD
Video
Features
- Ideal for larger branch circuits
- Accommodates 3/8" and 1/4" threaded rod trapeze drops
- Up to 25% material savings over traditional methods
- Reduces installation time up to 50%
- Complies with UL® 2239
Specifications
PRODUCT ATTRIBUTES
UL Load Rating | |||||||||
Orientation | Mounting Fastener | Fastener Spacing | |||||||
6" | 12" | 18" | 24" | 30" | 36" | 42" | 48" | ||
Horizontal | 3/8" Threaded Rod | 500 lb | 500 lb | 400 lb | 300 lb | 275 lb | 250 lb | 225 lb | 200 lb |
3/16" Shot-Fire Pin | 150 lb | 125 lb | 100 lb | - | - | - | - | - | |
Vertical | 3/8" Fastener | 600 lb | 600 lb | - | - | - | - | - | - |
Evenly Distributed Load Rating | |||||||||
Horizontal | 3/8" | - | 750 lb | 600 lb | 475 lb | 425 lb | 375 lb | 325 lb | 300 lb |
Installation Manual / Instruction Sheet
Certifications
cUL DWMU7.E165703
CAN/CSA C22.2 No. 18.4-04
UL DWMU.E165703
ANSI/UL 2239
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.