nVent CADDY Cat HP J-Hook Clip to BC Beam Clamp, Swivel, 1/8"–1/2" Flange

nVent CADDY Cat HP J-Hook Clip to BC Beam Clamp, Swivel, 1/8"–1/2" Flange
Catalog#: CATHPBCB
Details
Application images
Resources
Features
- Easy installation to beam flanges
- Rotates 360 degrees to support various directional runs of cable
- Requires no screws, rivets or special tools for assembly
- J-Hooks feature bendable locking tabs that lock on to nVent CADDY Cat HP components to provide rigidity and stability
- Link to J-Hooks in one of multiple color options to aid in pathway identification and organization
- Customized J-Hook trees can be easily assembled with various J-Hook sizes, colors and configurations
- nVent CADDY Cat HP components easily attach to any size nVent CADDY Cat HP J-Hook
Specifications
Brochure
Case Study
Catalog
Engineering Specification
Certifications
cUL DWMU7.E165703
CAN/CSA C22.2 No. 18.4-04
ITB
DoC KOT-2019-0889
UL DWMU.E165703
ANSI/UL 2239
DIN 4102-12 abP P-3117/339/14-MPA BS
DIN 4102-12