nVent CADDY Cat HP Extended Angle Bracket, 1/4" Hole

nVent CADDY Cat HP Extended Angle Bracket, 1/4" Hole
Catalog#: CATHBA
Details
Application images
Resources
Video
Features
- Allows for quick installation of J-Hooks to ceiling at set heights
- Allows for field creation of custom J-Hook trees
- Secure fit to J-Hooks means no shifting or movement of the J-Hook during cable installation
Specifications
Brochure
Engineering Specification
Instruction Manual
Certifications
cUL DWMU7.E165703
CAN/CSA C22.2 No. 18.4-04
UL DWMU.E165703
ANSI/UL 2239