nVent CADDY Cat HP J-Hook with Multi-Function Clip, White, 1 5/16" dia, 1/4" Rod, #12–#8 Wire

nVent CADDY Cat HP J-Hook with Multi-Function Clip, White, 1 5/16" dia, 1/4" Rod, #12–#8 Wire
Catalog#: CAT21HPWH4Z34
Details
Application images
Resources
Video
Features
- Quick attachment to threaded rod or wire
- Fully adjustable and easy to relocate to accommodate changes once installed
- Provides optimal support for high-performance data cable, up to and including Cat 5e, Cat 6, Cat 6A, Cat 7 and fibre optic
- Provides superior fill capacity and load rating over most other non-continuous cable support alternatives
- Rounded edges on J-Hooks provide proper bend radius support for high performance data cables
- Cost effective alternative to expensive cable tray
- Complies with EN 50174-2
- Meets ISO®/IEC 14763-2, ANSI®/TIA 568 and ANSI®/TIA 569
Specifications
Brochure
Case Study
Catalog
Engineering Specification
Instruction Manual
Technical
Certifications
cUL DWMU7.E165703
CAN/CSA C22.2 No. 18.4-04
UL DWMU.E165703
ANSI/UL 2239