nVent CADDY Cat HP J-Hook with Hammer-On Flange Clip, Swivel, 1" dia, 1/2"–3/4" Flange

nVent CADDY Cat HP J-Hook with Hammer-On Flange Clip, Swivel, 1" dia, 1/2"–3/4" Flange
Catalog#: CAT16HP912
Details
Application images
Resources
3D models
Video
Features
- Requires only a hammer to install
- Rotates 360 degrees to support various directional runs of cable
- Provides optimal support for high-performance data cable, up to and including Cat 5e, Cat 6, Cat 6A, Cat 7 and fibre optic
- Provides superior fill capacity and load rating over most other non-continuous cable support alternatives
- Rounded edges on J-Hooks provide proper bend radius support for high performance data cables
- Cost effective alternative to expensive cable tray
- Complies with EN 50174-2
- Meets ISO®/IEC 14763-2, ANSI®/TIA 568 and ANSI®/TIA 569
Specifications
Brochure
Case Study
Catalog
Engineering Specification
Instruction Manual
Technical
Certifications
cUL DWMU7.E165703
CAN/CSA C22.2 No. 18.4-04
UL DWMU.E165703
ANSI/UL 2239
DIN 4102-12 abP P-3117/339/14-MPA BS
DIN 4102-12