Drop-In Anchor, Steel, EG, 1/2" Hole, 2"

Details
Application images
Resources
Features
- Internal thread provides easy removal and serviceability
- Installs flush or below the base surface
- Suitable for redundant non-structural systems on cracked and non-cracked concrete
- Fire resistance class R30-R120 for design of anchorages under exposure to fire
Specifications
Brochure
Case Study
Catalog
Certifications
FM Approved, Anchor
FM 1952-2016
CE, 14-0068
ETA-14/0068
CE, 14-0135
ETA-14/0135
VdS
CEA 4001:2021-01