Electrical box bracket to stud, 2 1/2", 3 5/8", 5 1/2", 6" wall depth, 5.89"

Electrical box bracket to stud, 2 1/2", 3 5/8", 5 1/2", 6" wall depth, 5.89"
Catalog#: C6
Details
Application images
Resources
Features
- Improved keyhole pattern to make mounting of 4 11/16" boxes easier
- Box lock tab secures box to bracket during assembly and allows mud ring to be removed following installation on the stud, providing easy frontal access to the inside of the box
- Designed with thicker steel to significantly increase rigidity and help prevent box movement and trim out issues
- Unique “step in” feature at the top and bottom of the bracket to easily access the set screws
- Works with both standard and adjustable single and double gang mud rings
- Mounts mud rings for low voltage applications
- Visible mud ring reference location lines help position mud rings for low voltage applications
- Additional bend points on C4 and C6 brackets for greater versatility
Specifications
Instruction Manual
Certifications
cUL QCRV7.E165702
CAN/CSA-C22.2 No. 18.1-04
cUL QCRV7.E165702
CAN/CSA-C22.2 No. 18.1-04
UL QCRV.E165702
ANSI/UL 514A
UL QCRV.E165702
ANSI/UL 514A