Stud Spanner Bar Clip

Details
Application images
Resources
Features
- Attaches to smooth or threaded rod to secure EMT, MC/AC, and flexible conduit between metal studs
- Innovative clip securely attaches to metal studs in pre-punched holes
- Adjustable for non-standard stud spacing
- No tools required for installation
Specifications
Data Sheet
Instruction Manual
Certifications
cUL ZODZ7.E256718
CSA-C22.2 No. 18.5
cUL ZODZ7.E256718
CSA-C22.2 No. 18.5
UL ZODZ.E256718
ANSI/UL 1565
UL ZODZ.E256718
ANSI/UL 1565