BCSP Box/Conduit Securement Platform, 6", 8", 10", 12" Box, 3/8" Rod

BCSP Box/Conduit Securement Platform, 6", 8", 10", 12" Box, 3/8" Rod
Catalog#: BCSP612
The nVent CADDY Box/Conduit Securement Platform (BCSP) is a fast and secure method to install a wide range of junction and electrical boxes/conduit in overhead installations with a single threaded rod drop. Our improved product is ideal for open ceiling environments with limited access to the structure (high ceilings).
The nVent CADDY BCSP is designed to simplify electrical box and conduit installation compared to traditional methods that include multiple connection points and supports, eliminating the need for additional hardware while offering easy, tool-free installation. Our solution provides flexibility on the job by accommodating various sizes and allowing for simple, repeated installation thanks to its self-alignment features.
Details
Application images
Resources
Features
- Accommodates a wide range of electrical boxes
- Contains embedded rivet nut – no penetrating the electrical box
- Includes electrical box alignment pockets
- Tool-free conduit securement options
- Up to 50% installation time savings over traditional methods
- Supports electrical boxes in 16" stud spacing (BCSP612)
Specifications
Instruction Manual
Certifications
cUL QCRV7.E165702
CAN/CSA-C22.2 No. 18.1-04
cUL QCRV7.E165702
CAN/CSA-C22.2 No. 18.1-04
UL QCRV.E165702
ANSI/UL 514A
UL QCRV.E165702
ANSI/UL 514A