"BCSP Box/Conduit Securement Platform, 4"", 4 11/16"", 5"" Box, 1/4"" Rod"
"BCSP Box/Conduit Securement Platform, 4"", 4 11/16"", 5"" Box, 1/4"" Rod"
Catalog#: BCSP45RS25
The nVent CADDY Box/Conduit Securement Platform (BCSP) is a fast and secure method to install a wide range of junction and electrical boxes/conduit in overhead installations with a single threaded rod drop. Our improved product is ideal for open ceiling environments with limited access to the structure (high ceilings).
The nVent CADDY BCSP is designed to simplify electrical box and conduit installation compared to traditional methods that include multiple connection points and supports, eliminating the need for additional hardware while offering easy, tool-free installation. Our solution provides flexibility on the job by accommodating various sizes and allowing for simple, repeated installation thanks to its self-alignment features.
Details
Application images
Resources
3D models
Video
Features
- Accommodates a wide range of electrical boxes
- Contains embedded rivet nut - no penetrating the electrical box
- Includes electrical box alignment pockets
- Tool-free conduit securement options
- Up to 50% installation time savings over traditional methods
- "Supports electrical boxes in 16"" stud spacing (BCSP612)"
Specifications
PRODUCT ATTRIBUTES
Installation Manual / Instruction Sheet
Certifications
cUL QCRV7.E165702
English
CAN/CSA-C22.2 No. 18.1-04
cUL QCRV7.E165702
CAN/CSA-C22.2 No. 18.1-04
UL QCRV.E165702
English
ANSI/UL 514A
UL QCRV.E165702
ANSI/UL 514A
UL DWSD.E528373
English
ANSI/UL 2239
UL DWSD.E528373
ANSI/UL 2239
UL DWRG.E529130
English
ANSI/UL 2239
UL DWRG.E529130
ANSI/UL 2239
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.