nVent CADDY All-in-One Floor-Mounted With Removable Mud Ring, 2 Gang, w/Ground, 5/8" Drywall, 2 1/2"

nVent CADDY All-in-One Floor-Mounted With Removable Mud Ring, 2 Gang, w/Ground, 5/8" Drywall, 2 1/2"
Catalog#: A1FF2GS
Details
Application images
Resources
Features
- Preset to a finish height of 18” from the floor (adjustable to 12” or 15”)
- Removable mud ring provides front access to the interior of the box
- Box remains fixed in place when mud ring is removed
- Integrated first means of support accepts conduit or MC/AC cable
- Accommodates additional nVent CADDY All-in-One box assemblies, support brackets and low-voltage mounting plates
- Includes multiple 1/2” and 3/4” knockouts on each side of the box
Specifications
Certifications
cUL QCIT7.E257326
CAN/CSA-C22.2 No. 18.1-04
UL QCIT.E257326
ANSI/UL 514A