CADDY ALL-IN-ONE Between-Stud With Removable Mud Ring, Multi-Box, (5)1/2"/3/4", (1)1/2", (3)1" Knockouts, 2 Gang, 32.8 in³ Box, 5/8" Drywall, 3 5/8"

CADDY ALL-IN-ONE Between-Stud With Removable Mud Ring, Multi-Box, (5)1/2"/3/4", (1)1/2", (3)1" Knockouts, 2 Gang, 32.8 in³ Box, 5/8" Drywall, 3 5/8"
Catalog#: A1BF2GD1N
Details
Application images
Resources
Features
- Comes with multiple boxes pre-assembled for side by side power and data applications
- Removable mud ring provides front access to the interior of the box
- Pre-bent tabs on support bracket help to quickly square assembly to stud
- Center marks provide easy height positioning
- Includes multiple knockouts on each side of the box
Specifications
Certifications
cUL QAZR7.E255437
CSA-C22.2 No. 18.2
cUL QCIT7.E257326
CAN/CSA-C22.2 No. 18.1-04
UL QAZR.E255437
UL 2269
UL QCIT.E257326
ANSI/UL 514A