Floor Stand for Heavy Duty Telescoping Bracket
Details
Application images
Resources
Features
- "Positions boxes 18-1/2"" from the floor eliminating the need to measure and promoting consistent placement"
- "Meets ADA (Americans with Disabilities Act) accessibility guidelines providing a 15"" height minimum for ""forward reach"" from a wheelchair"
- Tool-free design snaps into channel of center plate and does not require screws to fasten
- Bend out bottom indicator tab for locating bracket after drywall installation
- Innovative design allows floor stand to be easily installed onto floor track
- Integrated far side support that can be easily bent into position for multiple stud depths
Specifications
PRODUCT ATTRIBUTES
Certifications
UL QCRV.E165702
English
ANSI/UL 514A
UL QCRV.E165702
ANSI/UL 514A
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.