Skip to main content

Please Select Your Country/Language Preferences

PH3093.jpg image

635 Pipe Saddle for 4" Insulation, 18" Pipe

Catalog#: 6351800PL
Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications


PRODUCT ATTRIBUTES

Data Copied
Metric   |   Imperial
Part Number Pipe Size Cover Thickness Size of Pipe Roll for Model # Center Line of Pipe to Outside of Saddle Center Line of Pipe to Center Line of Roll for Model # Static Load F
605 610 605 610
6350400PL 4" 4 1/16" 10" 12" 6 9/16" 7 11/16" 7 11/16" 1,800 lb
6350500PL 5" 4 3/16" 12" 14" 7 3/16" 8 1/4" 8 7/16" 1,800 lb
6350800PL 6" 4 1/8" 14" 16" 7 5/8" 9 1/16" 9 1/16" 1,800 lb
8" 4 1/8" 16" 18" 8 11/16" 10 1/8" 10 1/8" 1,800 lb
6351000PL 10" 4 1/16" 18" 20" 9 11/16" 11 3/16" 11 3/16" 1,800 lb
6351200PL 12" 4 1/8" 20" - 10 13/16" 13" - 5,000 lb
6351600PL 16" 4" 24" - 12 5/16" 14 1/4" - 7,200 lb
6351800PL 18" 4" 24" - 13 1/2" 15 7/16" - 7,200 lb
6352000PL 20" 4" 30" - 14 3/16" 17 1/16" - 7,200 lb
6352400PL 24" 4" 30" - 16 9/16" 19 3/8" - 7,200 lb

Diagrams

Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy