634 Pipe Saddle for 3" Insulation, 18" Pipe

Details
Resources
Features
- Designed for high temperature service or where heat losses are to be kept at a minimum and to protect insulation against damage at the point of support
- Conforms with Federal Specification WW-H-171 (Type 40A or 40B), Manufacturers Standardization Society ANSI®/MSS-SP-58 (Type 39)
Specifications
Part Number | Pipe Size | Cover Thickness | Size of Pipe Roll for Model # | Center Line of Pipe to Outside of Saddle | Center Line of Pipe to Center Line of Roll for Model # | Static Load F | ||
605 | 610 | 605 | 610 | |||||
6340200PL | 2" | 3 1/8" | 8" | 8" | 4 11/16" | 5 1/2" | 5 1/2" | 1,800 lb |
6340250PL | 2 1/2" | 3 3/8" | 8" | 10" | 4 15/16" | 5 11/16" | 5 13/16" | 1,800 lb |
6340300PL | 3" | 3 1/16" | 8" | 10" | 5" | 5 15/16" | 5 15/16" | 1,800 lb |
6340350PL | 3 1/2" | 3 5/16" | 10" | 10" | 5 1/2" | 6 7/16" | 6 7/16" | 1,800 lb |
6340500PL | 4" | 3 1/16" | 10" | 10" | 5 9/16" | 6 1/2" | 6 1/2" | 1,800 lb |
5" | 3 1/16" | 10" | 12" | 6 1/8" | 7 1/16" | 7 3/16" | 1,800 lb | |
6340800PL | 6" | 3" | 12" | 12" | 6 9/16" | 7 5/8" | 7 5/8" | 1,800 lb |
8" | 3 1/8" | 14" | 16" | 7 5/8" | 8 15/16" | 8 15/16" | 1,800 lb | |
6341000PL | 10" | 3 1/16" | 16" | 18" | 8 7/8" | 10 5/16" | 10 7/8" | 1,800 lb |
6341200PL | 12" | 3 1/16" | 18" | 20" | 9 11/16" | 9 11/16" | 11 3/16" | 5,000 lb |
6341400PL | 14" | 3" | 18" | 20" | 10 1/4" | 10 1/4" | 11 11/16" | 5,000 lb |
6341600PL | 16" | 3" | 24" | - | 11 3/16" | 13" | - | 7,200 lb |
6341800PL | 18" | 3" | 24" | - | 12 5/16" | 14 1/4" | - | 7,200 lb |
6342000PL | 20" | 3" | 24" | - | 13 1/2" | 15 7/16" | - | 7,200 lb |
6342400PL | 24" | 3" | 30" | - | 15 3/8" | 18 3/16" | - | 7,200 lb |