"634 Pipe Saddle for 3"" Insulation, 2"" Pipe"
"634 Pipe Saddle for 3"" Insulation, 2"" Pipe"
Catalog#: 6340200PL
Details
Resources
Features
- Designed for high temperature service or where heat losses are to be kept at a minimum and to protect insulation against damage at the point of support
- Conforms with Federal Specification WW-H-171 (Type 40A or 40B), Manufacturers Standardization Society ANSI®/MSS-SP-58 (Type 39)
Specifications
PRODUCT ATTRIBUTES
Part Number | Pipe Size | Cover Thickness | Size of Pipe Roll for Model # | Center Line of Pipe to Outside of Saddle | Center Line of Pipe to Center Line of Roll for Model # | Static Load F | ||
605 | 610 | 605 | 610 | |||||
6340200PL | 2" | 3 1/8" | 8" | 8" | 4 11/16" | 5 1/2" | 5 1/2" | 1,800 lb |
6340250PL | 2 1/2" | 3 3/8" | 8" | 10" | 4 15/16" | 5 11/16" | 5 13/16" | 1,800 lb |
6340300PL | 3" | 3 1/16" | 8" | 10" | 5" | 5 15/16" | 5 15/16" | 1,800 lb |
6340350PL | 3 1/2" | 3 5/16" | 10" | 10" | 5 1/2" | 6 7/16" | 6 7/16" | 1,800 lb |
6340500PL | 4" | 3 1/16" | 10" | 10" | 5 9/16" | 6 1/2" | 6 1/2" | 1,800 lb |
5" | 3 1/16" | 10" | 12" | 6 1/8" | 7 1/16" | 7 3/16" | 1,800 lb | |
6340800PL | 6" | 3" | 12" | 12" | 6 9/16" | 7 5/8" | 7 5/8" | 1,800 lb |
8" | 3 1/8" | 14" | 16" | 7 5/8" | 8 15/16" | 8 15/16" | 1,800 lb | |
6341000PL | 10" | 3 1/16" | 16" | 18" | 8 7/8" | 10 5/16" | 10 7/8" | 1,800 lb |
6341200PL | 12" | 3 1/16" | 18" | 20" | 9 11/16" | 9 11/16" | 11 3/16" | 5,000 lb |
6341400PL | 14" | 3" | 18" | 20" | 10 1/4" | 10 1/4" | 11 11/16" | 5,000 lb |
6341600PL | 16" | 3" | 24" | - | 11 3/16" | 13" | - | 7,200 lb |
6341800PL | 18" | 3" | 24" | - | 12 5/16" | 14 1/4" | - | 7,200 lb |
6342000PL | 20" | 3" | 24" | - | 13 1/2" | 15 7/16" | - | 7,200 lb |
6342400PL | 24" | 3" | 30" | - | 15 3/8" | 18 3/16" | - | 7,200 lb |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.