Skip to main content

Please Select Your Country/Language Preferences

PH3229.jpg image

632 Pipe Saddle for 2" Insulation, 20" Pipe

Catalog#: 6322000PL
Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications


PRODUCT ATTRIBUTES

Data Copied
Metric   |   Imperial
Part Number Pipe Size Cover Thickness Size of Pipe Roll for Model # Center Line of Pipe to Outside of Saddle Center Line of Pipe to Center Line of Roll for Model # Static Load F
605 610 605 610
6320150PL 3/4" 1 7/8" 4" 5" 2 3/4" 3 3/8" 3 3/8" 1,200 lb
1" 2 1/8" 4" 5" 2 15/16" 3 9/16" 3 9/16" 1,200 lb
1 1/4" 1 15/16" 4" 5" 3 1/8" 3 3/4" 3 3/4" 1,200 lb
1 1/2" 2 5/16" 5" 5" 3 1/4" 4 1/8" 4 1/8" 1,800 lb
6320350PL 2" 2 1/8" 5" 6" 3 1/2" 4 3/16" 4 3/16" 1,800 lb
2 1/2" 2 5/16" 6" 8" 3 3/4" 4 3/8" 4 1/2" 1,800 lb
3" 2 1/16" 6" 8" 4 1/8" 4 13/16" 4 13/16" 1,800 lb
3 1/2" 2 1/4" 6" 8" 4 3/8" 5 3/16" 5 3/16" 1,800 lb
6320500PL 4" 2 1/16" 8" 8" 4 11/16" 5 1/2" 5 1/2" 1,800 lb
5" 2" 8" 10" 4 15/16" 5 3/4" 5 13/16" 1,800 lb
6320800PL 6" 2" 10" 10" 5 11/16" 6 5/8" 6 5/8" 1,800 lb
8" 2" 10" 12" 6 13/16" 7 7/8" 7 7/8" 1,800 lb
6321000PL 10" 2 1/16" 14" 16" 7 5/8" 9 1/16" 9" 1,800 lb
6321200PL 12" 2 1/16" 16" 18" 8 13/16" 8 3/16" 10 1/4" 5,000 lb
6321400PL 14" 2" 16" 18" 9 1/4" 9 1/4" 10 3/4" 5,000 lb
6321600PL 16" 2" 18" 20" 10 1/4" 11 13/16" 11 13/16" 5,000 lb
6321800PL 18" 2" 20" - 11 1/2" 13 1/16" - 7,200 lb
6322000PL 20" 2" 24" - 12 5/16" 14 3/16" - 7,200 lb
6322400PL 24" 2" 30" - 14 3/16" 17 1/16" - 7,200 lb

Diagrams

Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy