Skip to main content

Please Select Your Country/Language Preferences

PH2848.jpg image

"630 Pipe Saddle for 1"" Insulation, 6"" Pipe"

Catalog#: 6300600PL
Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications


PRODUCT ATTRIBUTES

Data Copied
Metric   |   Imperial
Part Number Pipe Size Cover Thickness Size of Pipe Roll for Model # Center Line of Pipe to Outside of Saddle Center Line of Pipe to Center Line of Roll for Model # Static Load F
605 610 605 610
6300150PL 3/4" 7/8" 2 1/2" 2 1/2" 1 3/4" 2 3/16" 2 1/4" 1,200 lb
1" 1 1/16" 2 1/2" 3" 1 15/16" 2 7/16" 2 3/8" 1,200 lb
1 1/4" 7/8" 2 1/2" 3" 2 1/8" 2 11/16" 2 5/8" 1,200 lb
1 1/2" 1" 3" 3 1/2" 2 1/4" 2 3/4" 2 3/4" 1,200 lb
6300350PL 2" 1 1/16" 3 1/2" 4" 2 7/16" 3 1/16" 3 1/16" 1,200 lb
2 1/2" 1 1/16" 3 1/2" 5" 2 3/4" 3 5/16" 3 5/16" 1,200 lb
3" 1" 4" 5" 3 1/16" 3 5/8" 3 5/8" 1,200 lb
3 1/2" 1 1/4" 5" 6" 3 3/8" 4 1/16" 4 1/16" 1,200 lb
6300500PL 4" 1 1/16" 5" 6" 3 7/16" 4 1/8" 4 1/8" 1,800 lb
5" 1" 6" 8" 4 1/16" 4 3/4" 4 3/4" 1,800 lb
6300600PL 6" 1" 8" 8" 4 9/16" 5 3/8" 5 3/8" 1,800 lb
6300800PL 8" 1 1/2" 10" 12" 6" 7 1/16" 7 1/16" 1,800 lb

Diagrams

Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy