Fan/Fixture Mount, 35 lb Working Load

Details
Application images
Resources
3D models
Features
- 2-1/8" electrical box is premounted and centered on bracket and is fully adjustable up to 8" in either direction
- Electrical box has three open knockouts for quick installation
- Each kit includes screws to mount fan, nVent CADDY Speed Link to support from building structure and two Fixture Mount Stabilizer Clips (FMSBC1) to stabilize ceiling tiles
Specifications
Instruction Manual
Certifications
cUL QCRV7.E165702
CAN/CSA-C22.2 No. 18.1-04
cUL QCRV7.E165702
CAN/CSA-C22.2 No. 18.1-04
UL QCRV.E165702
ANSI/UL 514A
UL QCRV.E165702
ANSI/UL 514A